Honeywell
Compliant. Encrypted. Affordable.
Meet the Honeywell 30 Series IP cameras, an integrated video solution that empowers you to improve the safety and security of your building. With a 50-meter Smart IR LED range, a camera resolution of up to 5MP, and secure stream video encryption, the 30 Series offering suits all small-to-medium businesses (SMB) and entry-level enterprises that want to reduce their liability cost and their total cost of ownership – ensuring complete compliance with all industry standards and regulations.

MEET THE BENEFITS

  •      INDUSTRY-COMPLIANT SOLUTION
  •      FIRST-CLASS IMAGE QUALITY
  •      SECURE STREAM VIDEO ENCRYPTION
  •      ENHANCED STORAGE SPACE
  •      VIDEO ANALYTICS FEATURE
InfoGraphic

REDUCE LIABILITY COSTS WITH SECURE CHANNEL ENCRYPTION

The secure channel encryption feature helps protect all data that is communicated from one device to another. This includes both configuration and video data and is made possible by using Transport Layer Security (TLS) – meaning that an unwanted user cannot intercept the stream or data from the camera to the NVR.

ABOUT PCI-DSS COMPLIANCE

The Payment Card Industry Data Security Standard (PCI-DSS) sets the requirements for organizations and sellers to safely and securely accept, store, process, and transmit card holder data during transactions – to prevent fraud and data breaches.

The 30 Series is a PCI-DSS-compliant solution that helps you shield your business against unauthorized access and unsanctioned distribution of data and video.

InfoGraphic

COST-EFFECTIVE SURVEILLANCE

When you choose the 30 Series IP cameras, you choose a competitively priced, compliant video solution. Enhance installer efficiency and save installation time for video solutions and learning time for new personnel – also benefiting from easy, customized integration with existing devices.

The 30 Series cameras are designed to offer superb image quality and seamlessly integrate with MAXPRO NVRs, Performance Series and ADPRO solutions.

WHAT DOES NDAA SECTION 889 MEAN?

The John S. McCain National Defense Authorization Act FY 2019 (NDAA), Section 889, prohibits the US Government from procuring video and telecommunication equipment from certain companies and their subsidiaries. The Honeywell 30 Series IP cameras contains no content or material from any prohibited companies or their subsidiaries.

END USERS CAN USE HONEYWELL 30 SERIES CAMERAS AS PART OF VIDEO SYSTEMS WHICH COMPLY WITH NDAA SECTION 889.

CUT INSTALLATION AND CONFIGURATION COSTS

The 30 Series IP cameras offer standardized installation software across all Honeywell Performance and 30-Series Video products, following a ‘learn one, know all’ approach that works for every application.

Use the IP Camera Configuration Tool to list, view, update, and seamlessly configure your Honeywell cameras simultaneously. Easily find all Honeywell cameras that are connected to your local area network (LAN) – quickly configuring and setting up network cameras and recorders.

MARKET OPPORTUNITIES

These fully featured attractive cameras are perfect for various types of security installations, from complete area coverage with fisheye cameras to high resolution True Day/Night cameras for any scenario. The 30 Series provides excellent picture clarity at minimal bandwidth whilst offering maximum protection against dust and water. Boasting modern designs and offering up to 5MP high definition images, these cameras are suited for a wide range of security applications.

GET IN TOUCH