Reflective Imaging Smoke Beam Detector
The next evolution of beam detection system is now available from Honeywell. Open Area Smoke Imaging Detection (OSID) offers reliable and cost-effective smoke detection for spacious rooms, open areas, and high ceilings; their innovative features make them popular choices for spaces like warehouses, production floors, atriums, convention centers, and shopping centers.
With only one device to install and align, these single-ended optical beam solutions save you time and money on open-area and high-ceiling applications.
- Intuitive LED guided alignment provides rapid installation and ensures reliable and accurate alignment
- High resistance to false alarms: Resists building movement up to +/-1°, solid object intrusion and light sources
- Automatic sensitivity threshold setting removes the need for manual configuration during commissioning
- Long range coverage to 100m with included reflector (no need for a separate kit for extended range!)
- Easy maintenance and servicing: Remote test station capable and heater option is standard
- Loop-powered solution
Download the datasheet here to view a specific model of System Sensor OSID (UL Certified).