Enhances energy savings thanks to optimal control, lower flow, and pump pressure.
----------
Speeds up response times and increases system stability.
---------
Internal parts can be accessed without removing the valve housing from the piping lines.
----------
Maintains system balance perfectly, under all conditions, increasing energy efficiency.
Ensures the correct water flow for each unit automatically.
----------
Regulates flow with precision and empowers optimum sizing of chillers, boilers, and pumps.
----------
Automatic balancing eliminates overflows, regardless of fluctuating pressure conditions in the system.
Simple, field-adjustable settings that accommodate any design flow in the flow range.
----------
‘Sealed’ setting means the actuator covers the setting and protects against tampering.
----------
Two-way, modulating solution that accepts either digital or analog input signals.
Compact, one-unit solution that includes the modulating control valve,the dynamic flow limiter, and the differential pressure control valve.
----------
Full range of sizes from 15 mm (1/2”) to 250 mm (10”).
----------
High flows with minimal required differential pressure.
-----------
Available electrical actuators with selectable control modes, ‘Linear’ or ‘Equal’ percentage.
----------
No balancing is required when further stages are added to the system, or if the dimensioned capacity is changed.