SELLING LCBS CONNECTTM 
HERE’S HOW IT WORKS
  • Customers have you install a system that includes LCBS Connect and a qualifying VFD and CO2 sensor.

  • Salt River Project will incentivise them with a rebate of $300 per ton — enough to cover a large portion of the equipment cost. 

  • For example, a light commercial building running 10-ton cooling equipment could receive a $3,000 rebate.

ADDED BONUS FOR YOU 
  • Increase profits with more add-on sales.

  • You may also qualify for a bonus of up to 12% of the rebate amount. This bonus comes directly from Salt River Project and is not taken out of your customer’s rebate. You can get details on the bonus requirements at www.savewithsrpbiz.com.

  • Simple rebate process with the SRP Business Solutions Team to help you step by step.




JUST GOT EASIER
Salt River Project customers are now eligible for an Advanced Rooftop Controller rebate that covers a large portion of the equipment cost.
LCBS CONNECT REBATE PROGRAM OVERVIEW
Complete rebate program details can be found at www.savewithsrpbiz.com under Standard Business Solutions Program. The highlights are provided here.
QUALIFICATIONS 
ELIGIBILITY 
  1. Controller must be capable of demand limiting and must provide variable fan control, demand control ventilation (DCV) and outside-air economizer control. 

  2. Retrofit installations on existing units where existing controls are present are not eligible. Controller must be installed on existing air-cooled packaged rooftop units serving as contest-volume (CV) systems and utilizing direct-expansion (DX) cooling technology.

  3. New construction installations are not eligible.

GET STARTED 
Reach out to your local LCBS distributor or contact your local Honeywell representative:

Jeff Rummage:
[email protected]

Greg Jones:
[email protected]

Craig Caddow: 
  

REQUIRE DOCUMENTATION  
  1. Dated invoice/payment application.

  2. Manufacturer’s equipment specification sheet documenting compliance with equipment eligibility.

REMEMBER: The SRP Business Solutions Team will help you and your customer complete the needed forms and submit the documentation.



PRODUCTS
To qualify for the $300/ton rebate, a VFD and CO2 sensor must be included with the LCBS Connect system.

If existing units do not have an economizer when added there will be an additional rebate of $40 a ton.


LCBS Connect Part Numbers 
Gateway: LGW1000
Y-Pack: YCRL6438SR1000



CO2 Sensor Part Numbers
Sylk Wall Module (Temperature, Humidity, CO2): TR40-H-CO2
CO2 Sensor (Duct Mount with Display, 1 Modulating, 1 Relay GET STARTED Output): C7232B1006/U


115 VAC (1-Phase)   208-230 VAC (3-Phase)   460 VAC (3-Phase)  
.5hp HVFD2D1A0005 HVFD2D3B0005 HVFD2D3C0005
.75hp HVFD2D1A0007 HVFD2D3B0007 HVFD2D3C0007
1hp HVFD2D1A0010 HVFD2D3B0010 HVFD2D3C0010
1.5hp HVFD2D1A0015 HVFD2D3B0015 HVFD2D3C0015

  MyHBT PORTAL