Electronic air cleaners are devices that use an electric charge to remove impurities, either fine particles or aerosols, from the air. Honeywell's EAC + UV-C offering helps improve air quality in two ways - EACs trap particles while UV lighting helps eliminate any attached pathogens to improve indoor air quality. The EAC delivers superior air quality without the need for disposable media filters while helping reduce energy costs via low differential pressure design.

Disinfection of collected particles helps reduce risks of airborne pathogens re-entering the air stream and exposure for maintenance personnel. UV-C technology helps inactivate viral, bacteria and fungal organisms as an essential part of a healthy building strategy.
High efficiency for particulate matter greater than 0.3 microns with low pressure drop across operating cycle while reducing total AHU energy consumption and associated costs.
EACs with integrated UV-C disinfection help deactivate biological contaminants collected on the filtration plates. No disposable filters or harsh chemical disinfectants.
Compatible in AHU / RTU installations with minimal pressure drop and capacity up to 2,000 CFM / per unit (3400 m3/hr). EACs are a modular solution combining multiple units in a matrix based on total flow. A pre-filter traps large particles while the EAC charges and collects fine particulates (down to 0.3 microns) with high efficiency. Additionally, Honeywell's EAC + UV-C option further improves air quality by reducing the spread of airborne pathogens throughout the building ventilation system with minimal air pressure drop for up to 5 percent AHU energy savings, low air flow resistance and efficient fan operation.

This combination unit (EAC + UV-C) traps particles and reduces the spread of airborne pathogens. This combination provides better indoor air quality by improving both incoming outside air and return air, instilling occupant confidence in their building experience.

Compatible in AHU / RTU installations with multiple units for larger equipment and capacity up to 2,000 CFM / individual unit. These EACs have a BMS signal output to notify operation and cleaning requirements when necessary, providing a more efficient system. Retail, airport, dormitory, schools and other commercial spaces can meet their ventilation needs while ensuring better air quality for occupants. Honeywell's EACs can improve air quality by reducing the spread of airborne pathogens of 0.3 micron or larger within the air circulating through the building ventilation equipment with minimal pressure drop, low air flow resistance and efficient fan operation.
Product SKUs, description, weights and dimensions - availability is dependent upon region.
| MATERIAL NUMBER | DESCRIPTION | WEIGHT (lbs) | DIMENSIONS (inches) L x W x H |
| F58G1014 | EAC, 2000 CFM, 120VAC/60Hz,BMS, WASH | 42 | 26 x 24 x 7 |
| F58G1014UV | EAC, 2000 CFM, 120VAC/60Hz,BMS, WASH, UVC | 44 | 26 x 24 x 8 |
| F58H1006 | EAC, 2000 CFM, REQUIRES F58G | 15 | 14 x 24 x 7 |
Electronic air cleaners can provide better air quality for you and your occupants. Request more information for Honeywell's EAC + UV-C offering.
Thank you for your interest in Honeywell's EAC + UV.
A member from our team will be in touch within 1-2 business days.