The equIP Series and MAXPRO solutions integrate with a variety of Honeywell products, including Pro-Watch® access systems, Xtralis Video Analytics, and Third-Party Manufacturers to provide a comprehensive connected security platform.
Through an intimate understanding of customer needs and with more than 10 years of integration experience, Honeywell is the leading Connected Security manufacturer and provider of innovative, scalable solutions for mission critical applications in Casinos, Utilities and Oil & Gas, as well as in robust enterprise-wide deployments in Banking and Finance, Campus environments and Government.
MAXPRO NVR and VMS feature the latest hardware operating systems including Windows 10 and Server 2016 as well as SQL 2017 Support. For even greater long-term cost effectiveness and peace of mind, Honeywell now offers a 5-year warranty on SE/PE NVRs and a 3-year warranty on XE NVRs with next business day on-site support. In addition, all camera licenses are included with hardware.
PE models meets the requirements of a true enterprise class recording server with a Xeon Processor and supports up to 128 channels.
Additional MAXPRO advancements include:
• 12 SATA/SAS, RAID 5,6,10
• Dual SSD, RAID 1
• Up to 500+ Mbps
• 4K Smooth Display and 1080p 60fps Live View Rendering

Honeywell’s equIP Series is a high-performance portfolio including fixed cameras up to 12MP, 360°, multi-sensor, micro dome, and PTZ models. The equIP cameras provide operators with crisp, clear images, facilitate critical decision-making and feature:
The latest camera release features an open video analytics framework enabling the use of third-party analytics (available on select models).
A representative will be in touch with you shortly.