Security Systems

Security Cameras

Honeywell’s multi-format fixed dome, eyeball, bullet and IR PTZ cameras, and recorders offers multiple features that you expect from an industry leader. It reduces installation costs while giving customers the opportunity to easily upgrade their legacy analog system with industry-leading HD video.

• Analog Performance Series

• Network Performance Series

• equIP Standard Series

• equIP Panorama IP Series

• equIP Erosion- & Explosure-Proof Series

Honywell-Japan

Video Recorder

Honeywell offers various types of video recorders with its flexible choices of high quality cameras. From 1080P full HD to 4K UHD, it reduces installation cost while giving customers the opportunity to easily upgrade their legacy analogy systems with industry leading HD video.

• Performance Series DVR

• Performance Series NVR/eNVR

• Maxpro Series NVR

• Surveillance Software HDCS (Free)

• IPC tool

• HDD calculation tool

Honywell-Japan

Accessories

Mic

  • RCA type general purpose microphone
  • Compact type with 4 cm diameter and High sensitivity type covering 150 m²
Honywell-Japan

PoC Transmitter

  • Power supply to analog camera with one coaxial cable
  • No need to install additional power wiring
  • Supports up to 300 m (1080 p) · 800 m (720 × 480)
Honywell-Japan

PoE Transmitter

  • Communication and power supply with IP camera realized with existing coaxial cable
  • No need to swap cable when switching to IP camera
  • No need to re-lay Ethernet cables
  • Supports up to 1000 meters
Honywell-Japan

PoE Switch

  • Standard PoE switch for power supply up to 100 m
  • Can also be used for general network applications other than security cameras
Honywell-Japan

PoE Switch for long distance

  • PoE switch for power supply up to 300 m
  • Relay PoE switch installation unnecessary for long distance wiring such as outdoor
  • Maximum PoE up to 100 m
  • Can also be used for general network applications other than security cameras
Honywell-Japan

Joystick

  • Remote control of PTZ camera
  • Connectable to Performance series analog recorder & network recorder
  • Joystick can be operated in 3 axial directions
Honywell-Japan

Access Control

In an era of elevated threats, Honeywell delivers solutions from simple access control to fully integrated systems that include visitor management, smart cards and perimeter control. These products protect a variety of sectors, including airports, casinos, utilities, government and manufacturing.

IP-AK2

  • Access control system for small business
  • Standalone type
  • Support up to 20 leader cards or 10 cards
  • Support wide leader cards with 128 wiegand
Honywell-Japan

Win-Pak

  • Access control system for medium and large enterprises
  • High extensibility
  • Compatible with high-rise buildings and multiple base management via Ethernet
  • Intensive management and operation by the server
  • Support wide leader cards with 128 Wiegand
Honywell-Japan

Pro-watch

  • Access control system for large scale office
  • High extensibility
  • High scalability corresponding to multi center management
  • Intensive management and operation by the server
  • Support wide leader cards with 128 Wiegand
  • Maxpro VMS
  • LobbyWorks
  • Cooperation with disaster management system and building management system
Honywell-Japan

Card Readers

  • Wide product line for selection and installation
  • Multi models compliance with ISO15693, NFC and EM IDS
  • Providing interface to the controller
Honywell-Japan
Top