User friendly mobile credentials eliminate presenting your phone to the reader.
TAMPER RESISTANT
Intelligently wipes encryption and certificate data when reader tamper is detected.
MAXIMUM FLEXIBILITY
Global standards based credential and panel communications (ISO14443, OSDP), customized reader setting via mobile app.
UPGRADE FRIENDLY
Easily migrate legacy prox to smart and mobile technologies.
MULTI-FACTOR AUTHENTICATION
capacitive keypad touch available on all models for a variety of applications.
OmniAssure Touch™ is a powerful range of access control readers that support high-frequency 13.56 MHz smart credentials, multiple low-frequency prox credential technologies and mobile credentials via 2.4 GHz BLE.
OmniAssure Touch is available in mullion and wall switch sizes with and without keypad for installations requiring two-factor authentication. Providing a powerful platform for not only migrating legacy prox, OmniAssure Touch also supports a wide variety of panel communication protocols including Wiegand, Clock-and-Data, TTL, RS-485 and OSDP Secure Channel Protocol (SCP).
• Ultra Secure compliant with OSDP and latest DESFire encryption standards. • Multi-factor Authentication capacitive touch keypad to suit multiple applications. • Protect against Tampering intelligently wipes encryption and certificate data when device tampering is detected.
COMPREHENSIVE SOLUTION
• Increase Productivity Save time deploying credentials directly through Honeywell's WIN-PAK and Pro-Watch integrated security suites. • Real-time Revocation of mobile credentials. • Transform the way the people interact with your building utilizing Honeywell's Vector Occupant App.
Exceptional Adaptability
• Hassel Free user friendly mobile credentials eliminate presenting your phone to the reader. • Upgrade Friendly easily migrate legacy prox to smart and mobile technologies. •Maximum Flexibility Credentials and readers inter-operable with third-party devices and compatible with wiegand and RS-485 cabling. • Ability to be field configurable via Reader Utility app.