UV light at the HVAC coils can deactivate biological contaminants growing on cooling coils and help mitigate the spread to the building. UV lights provide cleaner coils to improve the energy efficiency for better coil heat transfer.

In-duct surface disinfection is effective at keeping cooling coils, drain pans and other wet surfaces clean and not spreading particles or pathogens throughout the building.
Inactivation of viral, bacteria and fungal organisms can be a major part of preventing infections.
With multiple variants to support a range of applications and a variety of sizes, UV-C treatment is designed to be built onsite for endless size combinations and precise fitting.
Biofilms like mold and mildew can impair airflow by reducing heat transfer efficiency. Keeping the coils cleaner can help improve equipment efficiency.
UV-C technology keeps coils almost entirely free of mold or mildew growth, decreasing the need to clean coils and reducing maintenance costs.
Mold and mildew growth can restrict airflow and reduce heat transfer efficiency on the coil, resulting in increased energy consumption and impaired airflow. By keeping components cleaner, UV-C technology helps reduce energy costs.
Honeywell UV-C technology works continuously to keep your coils clean, while helping to improve air quality in your building and maintaining equipment efficiency for optimal energy savings. With multiple variants to support a range of applications and a variety of sizes from large duct-mounted coils to PTACs, UV-C treatment is designed to be built onsite for endless size combinations and precise fitting. For maximum installation flexibility and cost-effectiveness, the UV lamps are mounted onto a framework of standard 1/2 inch EMT conduit tubing (not included).

Honeywell's UV-C Coil Disinfection Lamp Kits make it possible to gain all the benefits of germicidal UV-C including most space constrained fan coil units and packaged terminal air conditioners (PTACs) found on the market today. The kit features a low-profile lamp with metal shield and mounting magnet as a means for locating the UV light within these units for optimum UV-C exposure particularly where space is limited. Additionally, The UV-C Lamp Kits are designed for in-duct installation to disinfect cooling coils using ultraviolet germicidal irradiation. Low maintenance UV-C lamps designed for long operational life.

Product SKUs and description - availability is dependent upon region.
Note: Tube for mounting lamps supplied by installer, typical 1/2 inch EMT conduit, mounting clamps included.
| MATERIAL NUMBER | DESCRIPTION | COIL APPLICATION | INPUT POWER | MOUNTING |
| UVL-COIL-32S | UVC KIT AHU COIL SINGLE 32" 110-277VAC | RTU / AHU | 110 - 277 VAC | TUBULAR RACK |
| UVL-COIL-32D | UVC KIT AHU COIL DUAL 32" 110-277VAC | RTU / AHU | 110 - 277 VAC | TUBULAR RACK |
| UVL-COIL-60S | UVC KIT AHU COIL SINGLE 60" 110-277VAC | RTU / AHU | 110 - 277 VAC | TUBULAR RACK |
| UVL-COIL-60D | UVC KIT AHU COIL DUAL 60" 110-277VAC | RTU / AHU | 110 - 277 VAC | TUBULAR RACK |
| UVL-FCU-LINE | UVC KIT FCU PTAC SINGLE 15" 110-277VAC | FCU / PTAC | 110 - 277 VAC | MAGNETIC W/ SHIELD |
| UVL-FCU-LOW | UVC KIT FCU PTAC SINGLE 15" 18-32VAC | FCU / PTAC | 18 - 32 VAC | MAGNETIC W/SHIELD |
UV-C Coil Disinfection can provide better air quality for you and your occupants. Request more information for Honeywell's UV-C offering.
Thank you for your interest in Honeywell's UV-C.
A member from our team will be in touch within 1-2 business days.