Some concentrations of organic chemicals are higher indoors than outdoors. In other scenarios, contaminated outdoor air may be introduced into a building through ventilation to achieve unintended consequences. Honeywell HEPA Portable Air Purifiers offer a simple solution to help clean the air. Our purifiers allow buildings to have extra filtration support within each room. Air purifiers with HEPA air filtration can be conveniently used in close proximity to people, and they have been shown to be crucial to interrupting disease transmission.

Honeywell Healthy Buildings help keep facilities safer for occupants, in part by cleaning the air automatically as people come and go. Controlling bacteria, pollen, pollutants and other contaminants can be done with proper filtration, and the HEPA Portable Air Purifier is a perfect place to start toward creating a healthier environment for your occupants.
Powerful and adjustable levels of air flow for larger rooms up to 465 square feet
Selectable cleaning levels: 42dB (Germ), 45dB (General Clean), 53dB (Allergen), 59dB (Turbo)

Two models with Bluetooth SMART v4.0 - providing remote allergen alert settings, VOC sensor, custom schedules and filter change reminders

Certified HEPA filters captures up to 99.97% of microscopic allergens, 0.3 microns or larger.
Studies show that comfort levels inside your building impact health, satisfaction, and the productivity of occupants. This is influenced by factors such as comfortable temperatures and humidity, as well as air that is free of irritants, allergens and unwelcome odors.

| MATERIAL NUMBER |
MODEL | ROOM SIZE (ft2) AT UP TO 5 ACH |
BLUETOOTH + VOC SENSOR |
AHAM VERIFIED |
||||
| 214-300 | HPA300 | 465 | No | Yes | ||||
| 214-250 | HPA250B | 310 | Yes | Yes | ||||
| 214-830 | HPA8350B | 465 | Yes | Yes |
Better indoor air quality starts with precision detection and monitoring. Request more information about Honeywell's HEPA Portable Air Purifiers.
Thank you for your interest in Honeywell's HEPA Portable Air Purifiers.
A member from our team will be in touch within 1-2 business days.