Specifically designed to meet NFPA and IBC/IFC code compliance with UL2524 2nd Edition listing, Farenhyt Series BDA and Fiber DAS solution enhances two-way radio signal
strength inside buildings, tunnels and other structures. Farenhyt Series BDA and Fiber DAS Solutions offer Digital Class A/B, low to high power (0.5W to 5W) radio signal booster
system that can be designed and customized to meet all public safety frequency band ranges -VHF, UHF, 700 MHz, 800 MHz and FirstNet Band 14 support with Single/Dual
Band. Farenhyt’s state of the art BDA and Fiber DAS System is developed to provide best amplification and coverage performance, but at the same time support reliability
of the radio network with no noise.
Farenhyt Series Digital Class A/B Bi-Directional Amplifiers
The Farenhyt Series Digital Class A/B BDAs and BBU are Channel Selective, software programmable or adjustable bandwidths UL2524 2nd Edition Listed Digital signal boosters for InBuilding 2-way Emergency Radio Communication Enhancement with built-in Farenhyt Fire Alarm Panel Addressable Monitor Module.
Farenhyt Series Enterprise Fiber DAS
The Farenhyt Series Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement with built-in
Farenhyt Fire Alarm Panel Addressable Monitor Module. Enterprise Fiber DAS supports Channel Selective, software programmable or adjustable bandwidths Master and Band selective
Remote.
Register for a FREE Lunch & Learn session to learn more about our Farenhyt Series fire systems and networks.
Register nowRequest a local authorized distributor to contact you about our BDA systems and your specific needs.
REQUEST A CALL BACK
Thank you for submitting your request for more information about Honeywell BDA.
Our team will get back to you very soon.
Thank you for submitting your request for more information about Honeywell BDA.
Our team will get back to you very soon.
Thank you for submitting your request for more information about Honeywell BDA.
Our team will get back to you very soon.