INTEVIO is a compact, reliable public address system that comes with an intuitive user interface and flexible paging configuration. It’s the ideal PA system for retail shops, K-12 schools, offices, hotels, and factories that need a robust and economical paging solution. Coupled with the Honeywell LEADWAY speaker series, our audio solutions deliver high-performance background music to improve your clients’, employees’ or students' experience. INTEVIO helps you build a total PA solution that perfectly adapts to your needs.
Increased Productivity
3.5” LCD screen for easy access and operation
Schedule messages easily with INTEVIO Software Configuration Tool
INTEVIO Call Station enables you to record and replay live announcements
Reduced Total Cost of Ownership
Compact design saves installation space by building all functions and a 500-watt Class D amplifier into the controller
Modular zone expansion minimizes zone capacity waste by offering two types of zone expanders with fewer cables for inner connections
Enhanced Features
Amplifier backup function minimizes the chances of a system downtime by allowing one standby amplifier to back up all the others
Comprehensive amplifier protection reduces the amplifier maintenance cost by providing enhanced durability proven under extreme conditions
Line supervision provides real time monitoring of speaker line faults to speed up troubleshooting
Thank you for requesting more information about INTEVIO PUBLIC ADDRESS SYSTEM. Click here to download a zip file containing the requested materials.