X-618 is a powerful IP based public address system. Its sleek and modern aesthetics and high-quality design enhance user experience through its smarter configuration, easier installation, and smooth operation.
Simplified Operation
The X-618 IP based call station is equipped with a 7” LCD touchscreen control for easy programing, paging, and monitoring. It features zone paging, intercom, and broadcast control over the X-618 system, in the same network.
Reduced Total Cost of Ownership
The X-618 distributed system architecture minimizes the total length of speaker cable. The multi-channel Class D amplifier improves power efficiency thereby reducing the number of amplifier for the same application.
Thank you for requesting more information about X-618 PUBLIC ADDRESS SYSTEM. Click here to download a zip file containing the requested materials.