UNP (UNIFIED NOTIFICATION PLATFORM)
Unified Notification Platform (UNP) an industry-leading, software solution to enable mass notification tailored to the needs of the end-user. UNP is an open platform that interconnects disparate systems within a mass notification ecosystem, or MNE. With UNP, emergency notifications are sent simultaneously to thousands of end-points on various communication platforms from on-premise systems such as public address speakers, digital signs and phone systems to mobile devices via text messages or push notifications using an app in multiple formats such as audio, text or images. UNP gives an end-user more options to disseminate critical information, positively affecting outcomes by leveraging their investment in existing communication infrastructure.
Paging Relay
The UNP Bi-Directional Paging Relay from Syn-Apps® is a small PoE network appliance providing many features including unicast-to-multicast conversion that can eliminate bandwidth-intensive unicast streams across WAN connections. The Paging Relay enables fire alarm control panels, analog PA systems, analog security systems, physical contacts, and more to integrate seamlessly with the Honeywell® UNP.
UNP is an OPEN Platform
Building a comprehensive MNE in a cost-effective way requires the integration platform to be as open as possible. It supports common standard protocols and proprietary APIs from major manufacturers.
UNP Is a SMART Platform
UNP is a smart platform with strong data processing capacity that will not only meet the highest requirement of notification matrix for today, but also enable the data analytics for automated efficiency improvement in the future.
UNP Is a TAILORED Platform
UNP is a tailored platform with a very flexible architecture that maximizes scalability, creates compatibility, and enables diversity of the ecosystem.
MASS NOTIFICATION ECOSYSTEM

UNP Training and Overview Video
- Intro 0:00-0:58
- Dashboard 0:59-5:19
- Notifiers 5:20-12:19
- Activators 12:20-18:32
- Creating & Activating Notifications 18:33-33:15
- Sites & Tags.33:16 -37:35
- Users & Contacts 37:36-43:29
- Logging and Global Settings 43:30-48:44