Variodyn D1 PUBLIC ADDRESS SYSTEM

Large public buildings with a high number of visitors require a very capable and flexible public address system, that’s where Variodyn D1 excels. All of the components of the VARIODYN D1 product family are compatible, interchangeable and can optimally adapted to fit the customers growing needs. As varied as the requirements may be, all of the Variodyn D1 components are designed to be modular and work efficiently with each other. The Variodyn D1 system is designed to meet the strict public address and voice alarm standards of EN54 and carries UL electrical safety listings.

Features:

  • Paging and evacuation with zone-dependent messages
  • Integration with airport/train station management systems
  • Multiple channel/zone music broadcasting
  • Sport/concert hall and stadium sound system integration
  • Time-scheduled announcements
  • Touch screen operation panels
  • Operation from intuitive computer management systems
  • High quality background music for high class shopping experience
Top